Rollway Radial Ball Bearing - Straight Bore - Sealed - 6017 2RS C3
Part #:6017 2RS C3
Catalog #:6017 2RS C3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 22 mm | Bore Size (mm): | 85 mm |
| Outside Diameter (mm): | 130 mm |
Technical Specifications
| Series: | 6000 | Bore Type: | Straight |
| Radial Clearance: | C3 | Misalignment: | No |
| Rolling Element: | Ball | Seal Type: | Rubber Lip |
| Dynamic Load Rating (kN): | 49.5 kN | Cage Material: | Steel |
| Number of Rows: | 1 | Material: | 52100 Bearing Steel |
| Static Load Rating (kN): | 43.1 kN | Speed (Max) Grease (rpm): | 3,400 rpm |
| Platform: | Deep Groove Ball Bearing | Duplexing: | No |
| Dynamic Load Rating (lb): | 11,128 lb | Static Load Rating (lb): | 9,689 lb |
| Sealed: | Sealed - Both Sides | Full Complement/Caged: | Caged |
General Specifications
| UPC: | 637410072299 | Weight: | 2.41 LB |
| Packaged Length: | 5.30 IN | Packaged Width: | 5.10 IN |
| Packaged Height: | 1.40 IN | Country of Origin: | China |

