Rollway Radial Ball Bearing - Straight Bore - Sealed - 6020 2RS
Part #:6020 2RS
Catalog #:6020 2RS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 24 mm | Bore Size (mm): | 100 mm |
| Outside Diameter (mm): | 150 mm |
Technical Specifications
| Bore Type: | Straight | Series: | 6000 |
| Radial Clearance: | Normal | Rolling Element: | Ball |
| Number of Rows: | 1 | Misalignment: | No |
| Seal Type: | Rubber Lip | Dynamic Load Rating (kN): | 60.5 kN |
| Material: | 52100 Bearing Steel | Static Load Rating (kN): | 54 kN |
| Cage Material: | Steel | Full Complement/Caged: | Caged |
| Sealed: | Sealed - Both Sides | Speed (Max) Grease (rpm): | 2,800 rpm |
| Static Load Rating (lb): | 12,140 lb | Platform: | Deep Groove Ball Bearing |
| Dynamic Load Rating (lb): | 13,601 lb | Duplexing: | No |
General Specifications
| UPC: | 637410072473 | Weight: | 2.71 LB |
| Packaged Length: | 5.91 IN | Packaged Width: | 0.94 IN |
| Packaged Height: | 5.91 IN | Country of Origin: | China |

