Rollway Radial Ball Bearing - Straight Bore - Sealed - 6024 2RS C3
Part #:6024 2RS C3
Catalog #:6024 2RS C3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 28 mm | Bore Size (mm): | 120 mm |
| Outside Diameter (mm): | 180 mm |
Technical Specifications
| Series: | 6000 | Bore Type: | Straight |
| Radial Clearance: | C3 | Material: | 52100 Bearing Steel |
| Dynamic Load Rating (kN): | 85 kN | Cage Material: | Steel |
| Rolling Element: | Ball | Misalignment: | No |
| Number of Rows: | 1 | Static Load Rating (kN): | 79.3 kN |
| Seal Type: | Rubber Lip | Platform: | Deep Groove Ball Bearing |
| Speed (Max) Grease (rpm): | 3,400 rpm | Sealed: | Sealed - Both Sides |
| Full Complement/Caged: | Caged | Dynamic Load Rating (lb): | 19,109 lb |
| Static Load Rating (lb): | 17,827 lb | Duplexing: | No |
General Specifications
| UPC: | 637410072633 | Weight: | 4.89 LB |
| Packaged Length: | 7.60 IN | Packaged Width: | 8.20 IN |
| Packaged Height: | 2.70 IN | Country of Origin: | China |

