Rollway Radial Ball Bearing - Straight Bore - Sealed - 6030 2RS
Part #:6030 2RS
Catalog #:6030 2RS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 35 mm | Bore Size (mm): | 150 mm |
| Outside Diameter (mm): | 225 mm |
Technical Specifications
| Radial Clearance: | Normal | Bore Type: | Straight |
| Series: | 6000 | Static Load Rating (kN): | 126 kN |
| Dynamic Load Rating (kN): | 125 kN | Seal Type: | Rubber Lip |
| Material: | 52100 Bearing Steel | Misalignment: | No |
| Number of Rows: | 1 | Cage Material: | Steel |
| Rolling Element: | Ball | Speed (Max) Grease (rpm): | 1,950 rpm |
| Static Load Rating (lb): | 28,326 lb | Duplexing: | No |
| Full Complement/Caged: | Caged | Dynamic Load Rating (lb): | 28,101 lb |
| Platform: | Deep Groove Ball Bearing | Sealed: | Sealed - Both Sides |
General Specifications
| UPC: | 637410072732 | Weight: | 10.58 LB |
| Packaged Length: | 8.86 IN | Packaged Width: | 1.38 IN |
| Packaged Height: | 8.86 IN | Country of Origin: | China |

