Rollway Radial Ball Bearing - Straight Bore - Sealed - 6032 2RS
Part #:6032 2RS
Catalog #:6032 2RS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 38 mm | Bore Size (mm): | 160 mm |
| Outside Diameter (mm): | 240 mm |
Technical Specifications
| Radial Clearance: | Normal | Series: | 6000 |
| Bore Type: | Straight | Material: | 52100 Bearing Steel |
| Static Load Rating (kN): | 143 kN | Seal Type: | Rubber Lip |
| Misalignment: | No | Dynamic Load Rating (kN): | 140 kN |
| Rolling Element: | Ball | Cage Material: | Steel |
| Number of Rows: | 1 | Speed (Max) Grease (rpm): | 1,800 rpm |
| Full Complement/Caged: | Caged | Static Load Rating (lb): | 32,148 lb |
| Sealed: | Sealed - Both Sides | Platform: | Deep Groove Ball Bearing |
| Duplexing: | No | Dynamic Load Rating (lb): | 31,473 lb |
General Specifications
| UPC: | 637410072763 | Weight: | 13.01 LB |
| Packaged Length: | 9.45 IN | Packaged Width: | 1.50 IN |
| Packaged Height: | 9.45 IN | Country of Origin: | China |

