Rollway Radial Ball Bearing - Straight Bore - Sealed - 607 2RS
Part #:607 2RS
Catalog #:607 2RS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 6 mm | Bore Size (mm): | 7 mm |
| Outside Diameter (mm): | 19 mm |
Technical Specifications
| Series: | 600 | Radial Clearance: | Normal |
| Bore Type: | Straight | Number of Rows: | 1 |
| Seal Type: | Rubber Lip | Misalignment: | No |
| Rolling Element: | Ball | Dynamic Load Rating (kN): | 2.34 kN |
| Material: | 52100 Bearing Steel | Static Load Rating (kN): | 0.9 kN |
| Cage Material: | Steel | Static Load Rating (lb): | 198 lb |
| Full Complement/Caged: | Caged | Duplexing: | No |
| Dynamic Load Rating (lb): | 526 lb | Speed (Max) Grease (rpm): | 27,000 rpm |
| Sealed: | Sealed - Both Sides | Platform: | Deep Groove Ball Bearing |
General Specifications
| UPC: | 637410084902 | Weight: | 0.02 LB |
| Packaged Length: | 0.75 IN | Packaged Width: | 0.24 IN |
| Packaged Height: | 0.75 IN | Country of Origin: | China |

