Rollway Radial Ball Bearing - Straight Bore - Sealed - 609 2RS
Part #:609 2RS
Catalog #:609 2RS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 7 mm | Bore Size (mm): | 9 mm |
| Outside Diameter (mm): | 24 mm |
Technical Specifications
| Series: | 600 | Radial Clearance: | Normal |
| Bore Type: | Straight | Dynamic Load Rating (kN): | 3.35 kN |
| Static Load Rating (kN): | 1.4 kN | Cage Material: | Steel |
| Seal Type: | Rubber Lip | Rolling Element: | Ball |
| Misalignment: | No | Number of Rows: | 1 |
| Material: | 52100 Bearing Steel | Platform: | Deep Groove Ball Bearing |
| Static Load Rating (lb): | 321 lb | Speed (Max) Grease (rpm): | 24,000 rpm |
| Sealed: | Sealed - Both Sides | Full Complement/Caged: | Caged |
| Dynamic Load Rating (lb): | 753 lb | Duplexing: | No |
General Specifications
| UPC: | 637410085084 | Weight: | 0.03 LB |
| Packaged Length: | 0.94 IN | Packaged Width: | 0.28 IN |
| Packaged Height: | 0.94 IN |

