Rollway Radial Ball Bearing - Straight Bore - Sealed - 61901 2RS
Part #:61901 2RS
Catalog #:61901 2RS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 6 mm | Bore Size (mm): | 12 mm |
| Outside Diameter (mm): | 24 mm |
Technical Specifications
| Radial Clearance: | Normal | Bore Type: | Straight |
| Series: | 61000 | Dynamic Load Rating (kN): | 2.9 kN |
| Material: | 52100 Bearing Steel | Static Load Rating (kN): | 1.5 kN |
| Rolling Element: | Ball | Number of Rows: | 1 |
| Seal Type: | Rubber Lip | Misalignment: | No |
| Cage Material: | Steel | Dynamic Load Rating (lb): | 652 lb |
| Sealed: | Sealed - Both Sides | Platform: | Deep Groove Ball Bearing |
| Speed (Max) Grease (rpm): | 30,000 rpm | Full Complement/Caged: | Caged |
| Duplexing: | No | Static Load Rating (lb): | 326 lb |
General Specifications
| UPC: | 637410400009 | Weight: | 0.02 LB |
| Packaged Length: | 0.94 IN | Packaged Width: | 0.24 IN |
| Packaged Height: | 0.94 IN | Country of Origin: | China |

