Rollway Radial Ball Bearing - Straight Bore - Sealed - 6200 2RS
Part #:6200 2RS
Catalog #:6200 2RS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 9 mm | Bore Size (mm): | 10 mm |
| Outside Diameter (mm): | 30 mm |
Technical Specifications
| Radial Clearance: | Normal | Series: | 6200 |
| Bore Type: | Straight | Material: | 52100 Bearing Steel |
| Dynamic Load Rating (kN): | 5.1 kN | Rolling Element: | Ball |
| Static Load Rating (kN): | 2.4 kN | Cage Material: | Steel |
| Number of Rows: | 1 | Seal Type: | Rubber Lip |
| Misalignment: | No | Static Load Rating (lb): | 537 lb |
| Speed (Max) Grease (rpm): | 18,000 rpm | Dynamic Load Rating (lb): | 1,147 lb |
| Platform: | Deep Groove Ball Bearing | Full Complement/Caged: | Caged |
| Sealed: | Sealed - Both Sides | Duplexing: | No |
General Specifications
| UPC: | 637410072923 | Weight: | 0.07 LB |
| Packaged Length: | 1.18 IN | Packaged Width: | 0.35 IN |
| Packaged Height: | 1.18 IN |

