Rollway Radial Ball Bearing - Straight Bore - Sealed - 6201 2RS C3
Part #:6201 2RS C3
Catalog #:6201 2RS C3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 10 mm | Bore Size (mm): | 12 mm |
| Outside Diameter (mm): | 32 mm |
Technical Specifications
| Series: | 6200 | Bore Type: | Straight |
| Radial Clearance: | C3 | Seal Type: | Rubber Lip |
| Rolling Element: | Ball | Static Load Rating (kN): | 3.1 kN |
| Material: | 52100 Bearing Steel | Dynamic Load Rating (kN): | 6.8 kN |
| Cage Material: | Steel | Number of Rows: | 1 |
| Misalignment: | No | Dynamic Load Rating (lb): | 1,529 lb |
| Static Load Rating (lb): | 686 lb | Full Complement/Caged: | Caged |
| Sealed: | Sealed - Both Sides | Speed (Max) Grease (rpm): | 16,500 rpm |
| Platform: | Deep Groove Ball Bearing | Duplexing: | No |
General Specifications
| UPC: | 637410073005 | Weight: | 0.49 LB |
| Packaged Length: | 2.55 IN | Packaged Width: | 4.50 IN |
| Packaged Height: | 0.45 IN | HTC: | 8482.10.5048 |
| Country of Origin: | China |

