Rollway Radial Ball Bearing - Straight Bore - Sealed - 6201 2RS C3 EMQ
Part #:6201 2RS C3 EMQ
Catalog #:6201 2RS C3 EMQ
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 10 mm | Bore Size (mm): | 12 mm |
| Outside Diameter (mm): | 32 mm |
Technical Specifications
| Bore Type: | Straight | Series: | 6200 |
| Radial Clearance: | C3 | Misalignment: | No |
| Dynamic Load Rating (kN): | 6.8 kN | Number of Rows: | 1 |
| Static Load Rating (kN): | 3.1 kN | Material: | 52100 Bearing Steel |
| Seal Type: | Rubber Lip | Cage Material: | Steel |
| Rolling Element: | Ball | Sealed: | Sealed - Both Sides |
| Full Complement/Caged: | Caged | Platform: | Deep Groove Ball Bearing |
| Dynamic Load Rating (lb): | 1,529 lb | Static Load Rating (lb): | 686 lb |
| Speed (Max) Grease (rpm): | 16,500 rpm | Duplexing: | No |
General Specifications
| UPC: | 637410096882 | Weight: | 0.49 LB |
| Packaged Length: | 2.60 IN | Packaged Width: | 4.30 IN |
| Packaged Height: | 0.45 IN | Country of Origin: | China |

