Rollway Radial Ball Bearing - Straight Bore - Sealed - 6202 2RS C3
Part #:6202 2RS C3
Catalog #:6202 2RS C3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 11 mm | Bore Size (mm): | 15 mm |
| Outside Diameter (mm): | 35 mm |
Technical Specifications
| Radial Clearance: | C3 | Series: | 6200 |
| Bore Type: | Straight | Cage Material: | Steel |
| Material: | 52100 Bearing Steel | Static Load Rating (kN): | 3.6 kN |
| Seal Type: | Rubber Lip | Rolling Element: | Ball |
| Number of Rows: | 1 | Dynamic Load Rating (kN): | 7.75 kN |
| Misalignment: | No | Dynamic Load Rating (lb): | 1,742 lb |
| Speed (Max) Grease (rpm): | 20,000 rpm | Duplexing: | No |
| Static Load Rating (lb): | 803 lb | Sealed: | Sealed - Both Sides |
| Full Complement/Caged: | Caged | Platform: | Deep Groove Ball Bearing |
General Specifications
| UPC: | 637410073074 | Weight: | 0.12 LB |
| Packaged Length: | 8.90 IN | Packaged Width: | 7.45 IN |
| Packaged Height: | 1.65 IN | HTC: | 8482.10.5048 |
| Country of Origin: | China |

