Rollway Radial Ball Bearing - Straight Bore - Sealed - 6202 2RS C3 EMQ
Part #:6202 2RS C3 EMQ
Catalog #:6202 2RS C3 EMQ
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 11 mm | Bore Size (mm): | 15 mm |
| Outside Diameter (mm): | 35 mm |
Technical Specifications
| Bore Type: | Straight | Radial Clearance: | C3 |
| Series: | 6200 | Rolling Element: | Ball |
| Cage Material: | Steel | Number of Rows: | 1 |
| Seal Type: | Rubber Lip | Static Load Rating (kN): | 3.6 kN |
| Material: | 52100 Bearing Steel | Dynamic Load Rating (kN): | 7.75 kN |
| Misalignment: | No | Full Complement/Caged: | Caged |
| Platform: | Deep Groove Ball Bearing | Speed (Max) Grease (rpm): | 20,000 rpm |
| Dynamic Load Rating (lb): | 1,742 lb | Sealed: | Sealed - Both Sides |
| Static Load Rating (lb): | 803 lb | Duplexing: | No |
General Specifications
| UPC: | 637410096899 | Weight: | 0.10 LB |
| Packaged Length: | 5.40 IN | Packaged Width: | 4.00 IN |
| Packaged Height: | 0.85 IN | Country of Origin: | China |

