Rollway Radial Ball Bearing - Straight Bore - Sealed - 6205 2RS EMQ
Part #:6205 2RS EMQ
Catalog #:6205 2RS EMQ
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 15 mm | Outside Diameter (mm): | 52 mm |
Technical Specifications
| Radial Clearance: | Normal | Dynamic Load Rating (lb): | 3,147 lb |
| Dynamic Load Rating (kN): | 14 kN | Full Complement/Caged: | Caged |
| Series: | 6200 | Number of Rows: | 1 |
| Seal Type: | Rubber Lip | Sealed: | Sealed - Both Sides |
| Material: | 52100 Bearing Steel | Speed (Max) Grease (rpm): | 9,750 rpm |
| Duplexing: | No | Static Load Rating (kN): | 7.85 kN |
| Misalignment: | No | Platform: | Deep Groove Ball Bearing |
| Cage Material: | Steel | Static Load Rating (lb): | 1,765 lb |
| Rolling Element: | Ball | Bore Type: | Straight |
General Specifications
| UPC: | 637410400986 | Weight: | 0.28 LB |
| Packaged Length: | 2.20 IN | Packaged Width: | 2.10 IN |
| Packaged Height: | 0.60 IN |

