Rollway Radial Ball Bearing - Straight Bore - Sealed - 6206 2RS C3 EMQ
Part #:6206 2RS C3 EMQ
Catalog #:6206 2RS C3 EMQ
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 16 mm | Bore Size (mm): | 30 mm |
| Outside Diameter (mm): | 62 mm |
Technical Specifications
| Bore Type: | Straight | Series: | 6200 |
| Radial Clearance: | C3 | Misalignment: | No |
| Number of Rows: | 1 | Rolling Element: | Ball |
| Cage Material: | Steel | Static Load Rating (kN): | 11.3 kN |
| Dynamic Load Rating (kN): | 19.5 kN | Material: | 52100 Bearing Steel |
| Seal Type: | Rubber Lip | Dynamic Load Rating (lb): | 4,384 lb |
| Duplexing: | No | Speed (Max) Grease (rpm): | 7,500 rpm |
| Sealed: | Sealed - Both Sides | Static Load Rating (lb): | 2,540 lb |
| Full Complement/Caged: | Caged | Platform: | Deep Groove Ball Bearing |
General Specifications
| UPC: | 637410096950 | Weight: | 0.45 LB |
| Packaged Length: | 2.60 IN | Packaged Width: | 2.40 IN |
| Packaged Height: | 0.80 IN | Country of Origin: | China |

