Rollway Radial Ball Bearing - Straight Bore - Sealed - 6207 2RS C3
Part #:6207 2RS C3
Catalog #:6207 2RS C3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 17 mm | Bore Size (mm): | 35 mm |
| Outside Diameter (mm): | 72 mm |
Technical Specifications
| Bore Type: | Straight | Series: | 6200 |
| Radial Clearance: | C3 | Static Load Rating (kN): | 15.4 kN |
| Rolling Element: | Ball | Seal Type: | Rubber Lip |
| Misalignment: | No | Number of Rows: | 1 |
| Dynamic Load Rating (kN): | 25.7 kN | Cage Material: | Steel |
| Material: | 52100 Bearing Steel | Speed (Max) Grease (rpm): | 6,000 rpm |
| Platform: | Deep Groove Ball Bearing | Duplexing: | No |
| Dynamic Load Rating (lb): | 5,778 lb | Static Load Rating (lb): | 3,462 lb |
| Full Complement/Caged: | Caged | Sealed: | Sealed - Both Sides |
General Specifications
| UPC: | 637410073425 | Weight: | 0.66 LB |
| Packaged Length: | 3.00 IN | Packaged Width: | 3.00 IN |
| Packaged Height: | 0.80 IN | Country of Origin: | China |

