Rollway Radial Ball Bearing - Straight Bore - Sealed - 6208 2RS C3
Part #:6208 2RS C3
Catalog #:6208 2RS C3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 18 mm | Bore Size (mm): | 40 mm |
| Outside Diameter (mm): | 80 mm |
Technical Specifications
| Radial Clearance: | C3 | Series: | 6200 |
| Bore Type: | Straight | Misalignment: | No |
| Dynamic Load Rating (kN): | 32 kN | Seal Type: | Rubber Lip |
| Static Load Rating (kN): | 17.8 kN | Rolling Element: | Ball |
| Cage Material: | Steel | Material: | 52100 Bearing Steel |
| Number of Rows: | 1 | Platform: | Deep Groove Ball Bearing |
| Duplexing: | No | Sealed: | Sealed - Both Sides |
| Full Complement/Caged: | Caged | Dynamic Load Rating (lb): | 7,194 lb |
| Speed (Max) Grease (rpm): | 5,600 rpm | Static Load Rating (lb): | 4,002 lb |
General Specifications
| UPC: | 637410073500 | Weight: | 1.25 LB |
| Packaged Length: | 3.50 IN | Packaged Width: | 3.60 IN |
| Packaged Height: | 1.20 IN | Country of Origin: | China |

