Rollway Radial Ball Bearing - Straight Bore - Sealed - 6210 2RS
Part #:6210 2RS
Catalog #:6210 2RS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 20 mm | Bore Size (mm): | 50 mm |
| Outside Diameter (mm): | 90 mm |
Technical Specifications
| Series: | 6200 | Radial Clearance: | Normal |
| Bore Type: | Straight | Number of Rows: | 1 |
| Static Load Rating (kN): | 23.1 kN | Material: | 52100 Bearing Steel |
| Seal Type: | Rubber Lip | Cage Material: | Steel |
| Dynamic Load Rating (kN): | 35.1 kN | Misalignment: | No |
| Rolling Element: | Ball | Dynamic Load Rating (lb): | 7,891 lb |
| Speed (Max) Grease (rpm): | 4,500 rpm | Sealed: | Sealed - Both Sides |
| Static Load Rating (lb): | 5,193 lb | Full Complement/Caged: | Caged |
| Duplexing: | No | Platform: | Deep Groove Ball Bearing |
General Specifications
| UPC: | 637410073784 | Weight: | 1.04 LB |
| Packaged Length: | 4.00 IN | Packaged Width: | 4.10 IN |
| Packaged Height: | 1.20 IN | Country of Origin: | China |

