Rollway Radial Ball Bearing - Straight Bore - Sealed - 6210 2RS C3 EMQ
Part #:6210 2RS C3 EMQ
Catalog #:6210 2RS C3 EMQ
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 20 mm | Bore Size (mm): | 50 mm |
| Outside Diameter (mm): | 90 mm |
Technical Specifications
| Series: | 6200 | Bore Type: | Straight |
| Radial Clearance: | C3 | Material: | 52100 Bearing Steel |
| Rolling Element: | Ball | Cage Material: | Steel |
| Seal Type: | Rubber Lip | Misalignment: | No |
| Static Load Rating (kN): | 23.1 kN | Number of Rows: | 1 |
| Dynamic Load Rating (kN): | 35.1 kN | Static Load Rating (lb): | 5,193 lb |
| Full Complement/Caged: | Caged | Dynamic Load Rating (lb): | 7,891 lb |
| Duplexing: | No | Platform: | Deep Groove Ball Bearing |
| Speed (Max) Grease (rpm): | 4,500 rpm | Sealed: | Sealed - Both Sides |
General Specifications
| UPC: | 637410096998 | Weight: | 1.47 LB |
| Packaged Length: | 3.60 IN | Packaged Width: | 3.50 IN |
| Packaged Height: | 1.20 IN | Country of Origin: | China |

