Rollway Radial Ball Bearing - Straight Bore - Sealed - 6211 2RS C3
Part #:6211 2RS C3
Catalog #:6211 2RS C3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 21 mm | Bore Size (mm): | 55 mm |
| Outside Diameter (mm): | 100 mm |
Technical Specifications
| Bore Type: | Straight | Series: | 6200 |
| Radial Clearance: | C3 | Number of Rows: | 1 |
| Seal Type: | Rubber Lip | Static Load Rating (kN): | 29.3 kN |
| Rolling Element: | Ball | Dynamic Load Rating (kN): | 43.4 kN |
| Misalignment: | No | Cage Material: | Steel |
| Material: | 52100 Bearing Steel | Full Complement/Caged: | Caged |
| Speed (Max) Grease (rpm): | 4,000 rpm | Dynamic Load Rating (lb): | 9,757 lb |
| Duplexing: | No | Platform: | Deep Groove Ball Bearing |
| Static Load Rating (lb): | 6,587 lb | Sealed: | Sealed - Both Sides |
General Specifications
| UPC: | 637410073876 | Weight: | 1.39 LB |
| Packaged Length: | 4.10 IN | Packaged Width: | 4.10 IN |
| Packaged Height: | 1.20 IN | Country of Origin: | China |

