Rollway Radial Ball Bearing - Straight Bore - Sealed - 6212 2RS C3
Part #:6212 2RS C3
Catalog #:6212 2RS C3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 22 mm | Bore Size (mm): | 60 mm |
| Outside Diameter (mm): | 110 mm |
Technical Specifications
| Radial Clearance: | C3 | Series: | 6200 |
| Bore Type: | Straight | Number of Rows: | 1 |
| Cage Material: | Steel | Rolling Element: | Ball |
| Misalignment: | No | Seal Type: | Rubber Lip |
| Material: | 52100 Bearing Steel | Dynamic Load Rating (kN): | 52.4 kN |
| Static Load Rating (kN): | 36 kN | Speed (Max) Grease (rpm): | 4,000 rpm |
| Platform: | Deep Groove Ball Bearing | Dynamic Load Rating (lb): | 11,780 lb |
| Sealed: | Sealed - Both Sides | Duplexing: | No |
| Static Load Rating (lb): | 8,093 lb | Full Complement/Caged: | Caged |
General Specifications
| UPC: | 637410073968 | Weight: | 1.82 LB |
| Packaged Length: | 4.60 IN | Packaged Width: | 4.60 IN |
| Packaged Height: | 1.20 IN | Country of Origin: | China |

