Rollway Radial Ball Bearing - Straight Bore - Sealed - 6212 2RS EMQ
Part #:6212 2RS EMQ
Catalog #:6212 2RS EMQ
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series: | 6200 | Speed (Max) Grease (rpm): | 4,000 rpm |
| Rolling Element: | Ball | Dynamic Load Rating (kN): | 52.4 kN |
| Misalignment: | No | Radial Clearance: | Normal |
| Material: | 52100 Bearing Steel | Cage Material: | Steel |
| Sealed: | Sealed - Both Sides | Seal Type: | Rubber Lip |
| Static Load Rating (kN): | 36 kN | Platform: | Deep Groove Ball Bearing |
| Number of Rows: | 1 | Bore Type: | Straight |
| Full Complement/Caged: | Caged |
General Specifications
| UPC: | 637410401181 | Weight: | 1.70 LB |
| Packaged Length: | 4.33 IN | Packaged Width: | 0.87 IN |
| Packaged Height: | 4.33 IN |

