Rollway Radial Ball Bearing - Straight Bore - Sealed - 6213 2RS C3
Part #:6213 2RS C3
Catalog #:6213 2RS C3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 23 mm | Bore Size (mm): | 65 mm |
| Outside Diameter (mm): | 120 mm |
Technical Specifications
| Series: | 6200 | Bore Type: | Straight |
| Radial Clearance: | C3 | Cage Material: | Steel |
| Seal Type: | Rubber Lip | Misalignment: | No |
| Dynamic Load Rating (kN): | 57.2 kN | Number of Rows: | 1 |
| Static Load Rating (kN): | 40 kN | Material: | 52100 Bearing Steel |
| Rolling Element: | Ball | Speed (Max) Grease (rpm): | 3,600 rpm |
| Sealed: | Sealed - Both Sides | Static Load Rating (lb): | 8,992 lb |
| Full Complement/Caged: | Caged | Dynamic Load Rating (lb): | 12,859 lb |
| Platform: | Deep Groove Ball Bearing | Duplexing: | No |
General Specifications
| UPC: | 637410074026 | Weight: | 2.30 LB |
| Packaged Length: | 5.30 IN | Packaged Width: | 5.20 IN |
| Packaged Height: | 1.40 IN | Country of Origin: | China |

