Rollway Radial Ball Bearing - Straight Bore - Sealed - 6214 2RS C3
Part #:6214 2RS C3
Catalog #:6214 2RS C3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 24 mm | Bore Size (mm): | 70 mm |
| Outside Diameter (mm): | 125 mm |
Technical Specifications
| Bore Type: | Straight | Radial Clearance: | C3 |
| Series: | 6200 | Static Load Rating (kN): | 44.1 kN |
| Cage Material: | Steel | Seal Type: | Rubber Lip |
| Rolling Element: | Ball | Misalignment: | No |
| Dynamic Load Rating (kN): | 62.2 kN | Number of Rows: | 1 |
| Material: | 52100 Bearing Steel | Speed (Max) Grease (rpm): | 3,400 rpm |
| Static Load Rating (lb): | 9,914 lb | Platform: | Deep Groove Ball Bearing |
| Full Complement/Caged: | Caged | Sealed: | Sealed - Both Sides |
| Duplexing: | No | Dynamic Load Rating (lb): | 13,983 lb |
General Specifications
| UPC: | 637410074163 | Weight: | 2.53 LB |
| Packaged Length: | 5.20 IN | Packaged Width: | 5.10 IN |
| Packaged Height: | 1.40 IN | Country of Origin: | China |

