Rollway Radial Ball Bearing - Straight Bore - Sealed - 6215 2RS C3
Part #:6215 2RS C3
Catalog #:6215 2RS C3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 25 mm | Bore Size (mm): | 75 mm |
| Outside Diameter (mm): | 130 mm |
Technical Specifications
| Bore Type: | Straight | Series: | 6200 |
| Radial Clearance: | C3 | Misalignment: | No |
| Number of Rows: | 1 | Rolling Element: | Ball |
| Dynamic Load Rating (kN): | 75 kN | Static Load Rating (kN): | 130 kN |
| Seal Type: | Rubber Lip | Material: | 52100 Bearing Steel |
| Cage Material: | Steel | Sealed: | Sealed - Both Sides |
| Full Complement/Caged: | Caged | Static Load Rating (lb): | 29,225 lb |
| Dynamic Load Rating (lb): | 16,861 lb | Platform: | Deep Groove Ball Bearing |
| Speed (Max) Grease (rpm): | 3,200 rpm | Duplexing: | No |
General Specifications
| UPC: | 637410074248 | Weight: | 2.71 LB |
| Packaged Length: | 5.40 IN | Packaged Width: | 5.10 IN |
| Packaged Height: | 1.30 IN | Country of Origin: | China |

