Rollway Radial Ball Bearing - Straight Bore - Sealed - 6218 2RS
Part #:6218 2RS
Catalog #:6218 2RS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 30 mm | Bore Size (mm): | 90 mm |
| Outside Diameter (mm): | 160 mm |
Technical Specifications
| Series: | 6200 | Bore Type: | Straight |
| Radial Clearance: | Normal | Cage Material: | Steel |
| Rolling Element: | Ball | Seal Type: | Rubber Lip |
| Number of Rows: | 1 | Misalignment: | No |
| Dynamic Load Rating (kN): | 96 kN | Material: | 52100 Bearing Steel |
| Static Load Rating (kN): | 71.5 kN | Sealed: | Sealed - Both Sides |
| Speed (Max) Grease (rpm): | 3,000 rpm | Full Complement/Caged: | Caged |
| Dynamic Load Rating (lb): | 21,582 lb | Duplexing: | No |
| Platform: | Deep Groove Ball Bearing | Static Load Rating (lb): | 16,074 lb |
General Specifications
| UPC: | 637410074484 | Weight: | 4.86 LB |
| Packaged Length: | 6.30 IN | Packaged Width: | 1.18 IN |
| Packaged Height: | 6.30 IN | Country of Origin: | China |

