Rollway Radial Ball Bearing - Straight Bore - Sealed - 6220 2RS C3
Part #:6220 2RS C3
Catalog #:6220 2RS C3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 34 mm | Bore Size (mm): | 100 mm |
| Outside Diameter (mm): | 180 mm |
Technical Specifications
| Bore Type: | Straight | Radial Clearance: | C3 |
| Series: | 6200 | Cage Material: | Steel |
| Static Load Rating (kN): | 93 kN | Dynamic Load Rating (kN): | 124 kN |
| Number of Rows: | 1 | Seal Type: | Rubber Lip |
| Rolling Element: | Ball | Misalignment: | No |
| Material: | 52100 Bearing Steel | Platform: | Deep Groove Ball Bearing |
| Duplexing: | No | Dynamic Load Rating (lb): | 27,876 lb |
| Sealed: | Sealed - Both Sides | Static Load Rating (lb): | 20,907 lb |
| Speed (Max) Grease (rpm): | 3,400 rpm | Full Complement/Caged: | Caged |
General Specifications
| UPC: | 637410074668 | Weight: | 6.94 LB |
| Packaged Length: | 7.09 IN | Packaged Width: | 1.34 IN |
| Packaged Height: | 7.09 IN | Country of Origin: | China |

