Rollway Radial Ball Bearing - Straight Bore - Sealed - 626 2RS
Part #:626 2RS
Catalog #:626 2RS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 6 mm | Bore Size (mm): | 6 mm |
| Outside Diameter (mm): | 19 mm |
Technical Specifications
| Radial Clearance: | Normal | Series: | 600 |
| Bore Type: | Straight | Cage Material: | Steel |
| Misalignment: | No | Rolling Element: | Ball |
| Dynamic Load Rating (kN): | 2.34 kN | Material: | 52100 Bearing Steel |
| Static Load Rating (kN): | 0.9 kN | Number of Rows: | 1 |
| Seal Type: | Rubber Lip | Dynamic Load Rating (lb): | 526 lb |
| Duplexing: | No | Static Load Rating (lb): | 198 lb |
| Full Complement/Caged: | Caged | Platform: | Deep Groove Ball Bearing |
| Sealed: | Sealed - Both Sides | Speed (Max) Grease (rpm): | 22,000 rpm |
General Specifications
| UPC: | 637410084957 | Weight: | 0.03 LB |
| Packaged Length: | 2.60 IN | Packaged Width: | 4.50 IN |
| Packaged Height: | 0.40 IN | HTC: | 8482.10.5044 |
| Country of Origin: | China |

