Rollway Radial Ball Bearing - Straight Bore - Sealed - 6303 2RS C3
Part #:6303 2RS C3
Catalog #:6303 2RS C3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 14 mm | Bore Size (mm): | 17 mm |
| Outside Diameter (mm): | 47 mm |
Technical Specifications
| Radial Clearance: | C3 | Bore Type: | Straight |
| Series: | 6300 | Cage Material: | Steel |
| Number of Rows: | 1 | Rolling Element: | Ball |
| Dynamic Load Rating (kN): | 13.6 kN | Static Load Rating (kN): | 6.7 kN |
| Misalignment: | No | Seal Type: | Rubber Lip |
| Material: | 52100 Bearing Steel | Full Complement/Caged: | Caged |
| Duplexing: | No | Speed (Max) Grease (rpm): | 11,250 rpm |
| Dynamic Load Rating (lb): | 3,057 lb | Platform: | Deep Groove Ball Bearing |
| Static Load Rating (lb): | 1,495 lb | Sealed: | Sealed - Both Sides |
General Specifications
| UPC: | 637410077188 | Weight: | 0.27 LB |
| Packaged Length: | 2.60 IN | Packaged Width: | 2.50 IN |
| Packaged Height: | 0.90 IN | Country of Origin: | China |

