Rollway Radial Ball Bearing - Straight Bore - Sealed - 6304 2RS C3
Part #:6304 2RS C3
Catalog #:6304 2RS C3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 15 mm | Bore Size (mm): | 20 mm |
| Outside Diameter (mm): | 52 mm |
Technical Specifications
| Series: | 6300 | Radial Clearance: | C3 |
| Bore Type: | Straight | Misalignment: | No |
| Dynamic Load Rating (kN): | 15.9 kN | Number of Rows: | 1 |
| Rolling Element: | Ball | Material: | 52100 Bearing Steel |
| Static Load Rating (kN): | 7.9 kN | Cage Material: | Steel |
| Seal Type: | Rubber Lip | Speed (Max) Grease (rpm): | 10,500 rpm |
| Duplexing: | No | Sealed: | Sealed - Both Sides |
| Dynamic Load Rating (lb): | 3,574 lb | Full Complement/Caged: | Caged |
| Static Load Rating (lb): | 1,776 lb | Platform: | Deep Groove Ball Bearing |
General Specifications
| UPC: | 637410077249 | Weight: | 0.31 LB |
| Packaged Length: | 2.17 IN | Packaged Width: | 0.67 IN |
| Packaged Height: | 2.17 IN | HTC: | 8482.10.5048 |
| Country of Origin: | China |

