Rollway Radial Ball Bearing - Straight Bore - Sealed - 6304 2RS C3 EMQ
Part #:6304 2RS C3 EMQ
Catalog #:6304 2RS C3 EMQ
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 15 mm | Bore Size (mm): | 20 mm |
| Outside Diameter (mm): | 52 mm |
Technical Specifications
| Radial Clearance: | C3 | Bore Type: | Straight |
| Series: | 6300 | Number of Rows: | 1 |
| Dynamic Load Rating (kN): | 15.9 kN | Static Load Rating (kN): | 7.9 kN |
| Rolling Element: | Ball | Cage Material: | Steel |
| Misalignment: | No | Seal Type: | Rubber Lip |
| Material: | 52100 Bearing Steel | Dynamic Load Rating (lb): | 3,574 lb |
| Static Load Rating (lb): | 1,776 lb | Platform: | Deep Groove Ball Bearing |
| Sealed: | Sealed - Both Sides | Speed (Max) Grease (rpm): | 10,500 rpm |
| Full Complement/Caged: | Caged | Duplexing: | No |
General Specifications
| UPC: | 637410097070 | Weight: | 0.33 LB |
| Packaged Length: | 2.60 IN | Packaged Width: | 2.40 IN |
| Packaged Height: | 1.00 IN | Country of Origin: | China |

