Rollway Radial Ball Bearing - Straight Bore - Sealed - 6306 2RS C3
Part #:6306 2RS C3
Catalog #:6306 2RS C3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 19 mm | Bore Size (mm): | 30 mm |
| Outside Diameter (mm): | 72 mm |
Technical Specifications
| Series: | 6300 | Bore Type: | Straight |
| Radial Clearance: | C3 | Material: | 52100 Bearing Steel |
| Rolling Element: | Ball | Dynamic Load Rating (kN): | 29.9 kN |
| Seal Type: | Rubber Lip | Static Load Rating (kN): | 15.8 kN |
| Number of Rows: | 1 | Misalignment: | No |
| Cage Material: | Steel | Speed (Max) Grease (rpm): | 6,000 rpm |
| Dynamic Load Rating (lb): | 6,722 lb | Sealed: | Sealed - Both Sides |
| Full Complement/Caged: | Caged | Platform: | Deep Groove Ball Bearing |
| Duplexing: | No | Static Load Rating (lb): | 3,552 lb |
General Specifications
| UPC: | 637410077355 | Weight: | 0.78 LB |
| Packaged Length: | 3.00 IN | Packaged Width: | 3.00 IN |
| Packaged Height: | 1.00 IN | Country of Origin: | China |

