Rollway Radial Ball Bearing - Straight Bore - Sealed - 6306 2RS C3 EMQ
Part #:6306 2RS C3 EMQ
Catalog #:6306 2RS C3 EMQ
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 19 mm | Bore Size (mm): | 30 mm |
| Outside Diameter (mm): | 72 mm |
Technical Specifications
| Series: | 6300 | Bore Type: | Straight |
| Radial Clearance: | C3 | Dynamic Load Rating (kN): | 29.9 kN |
| Seal Type: | Rubber Lip | Static Load Rating (kN): | 15.8 kN |
| Cage Material: | Steel | Misalignment: | No |
| Number of Rows: | 1 | Rolling Element: | Ball |
| Material: | 52100 Bearing Steel | Platform: | Deep Groove Ball Bearing |
| Dynamic Load Rating (lb): | 6,722 lb | Static Load Rating (lb): | 3,552 lb |
| Duplexing: | No | Full Complement/Caged: | Caged |
| Sealed: | Sealed - Both Sides | Speed (Max) Grease (rpm): | 6,000 rpm |
General Specifications
| UPC: | 637410097100 | Weight: | 0.77 LB |
| Packaged Length: | 3.10 IN | Packaged Width: | 2.90 IN |
| Packaged Height: | 0.90 IN | Country of Origin: | China |

