Rollway Radial Ball Bearing - Straight Bore - Sealed - 6307 2RS C3 EMQ
Part #:6307 2RS C3 EMQ
Catalog #:6307 2RS C3 EMQ
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 21 mm | Bore Size (mm): | 35 mm |
| Outside Diameter (mm): | 80 mm |
Technical Specifications
| Bore Type: | Straight | Radial Clearance: | C3 |
| Series: | 6300 | Seal Type: | Rubber Lip |
| Number of Rows: | 1 | Cage Material: | Steel |
| Rolling Element: | Ball | Dynamic Load Rating (kN): | 33.5 kN |
| Material: | 52100 Bearing Steel | Static Load Rating (kN): | 18.3 kN |
| Misalignment: | No | Duplexing: | No |
| Sealed: | Sealed - Both Sides | Speed (Max) Grease (rpm): | 5,600 rpm |
| Static Load Rating (lb): | 4,114 lb | Full Complement/Caged: | Caged |
| Platform: | Deep Groove Ball Bearing | Dynamic Load Rating (lb): | 7,531 lb |
General Specifications
| UPC: | 637410097131 | Weight: | 1.02 LB |
| Packaged Length: | 3.60 IN | Packaged Width: | 3.40 IN |
| Packaged Height: | 1.20 IN | Country of Origin: | China |

