Rollway Radial Ball Bearing - Straight Bore - Sealed - 6308 2RS C3 EMQ
Part #:6308 2RS C3 EMQ
Catalog #:6308 2RS C3 EMQ
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 23 mm | Bore Size (mm): | 40 mm |
| Outside Diameter (mm): | 90 mm |
Technical Specifications
| Radial Clearance: | C3 | Series: | 6300 |
| Bore Type: | Straight | Misalignment: | No |
| Number of Rows: | 1 | Static Load Rating (kN): | 24 kN |
| Material: | 52100 Bearing Steel | Seal Type: | Rubber Lip |
| Rolling Element: | Ball | Cage Material: | Steel |
| Dynamic Load Rating (kN): | 40.7 kN | Speed (Max) Grease (rpm): | 5,000 rpm |
| Dynamic Load Rating (lb): | 9,150 lb | Full Complement/Caged: | Caged |
| Sealed: | Sealed - Both Sides | Duplexing: | No |
| Static Load Rating (lb): | 5,395 lb | Platform: | Deep Groove Ball Bearing |
General Specifications
| UPC: | 637410097148 | Weight: | 1.40 LB |
| Packaged Length: | 3.54 IN | Packaged Width: | 0.91 IN |
| Packaged Height: | 3.54 IN | Country of Origin: | China |

