Rollway Radial Ball Bearing - Straight Bore - Sealed - 6308 2RS EMQ
Part #:6308 2RS EMQ
Catalog #:6308 2RS EMQ
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Misalignment: | No | Full Complement/Caged: | Caged |
| Radial Clearance: | Normal | Cage Material: | Steel |
| Number of Rows: | 1 | Seal Type: | Rubber Lip |
| Rolling Element: | Ball | Bore Type: | Straight |
| Series: | 6300 | Sealed: | Sealed - Both Sides |
| Speed (Max) Grease (rpm): | 5,000 rpm | Static Load Rating (kN): | 24 kN |
| Material: | 52100 Bearing Steel | Dynamic Load Rating (kN): | 40.7 kN |
| Platform: | Deep Groove Ball Bearing |
General Specifications
| UPC: | 637410401808 | Weight: | 1.40 LB |
| Packaged Length: | 3.54 IN | Packaged Width: | 0.91 IN |
| Packaged Height: | 3.54 IN |

