Rollway Radial Ball Bearing - Straight Bore - Sealed - 6309 2RS C3
Part #:6309 2RS C3
Catalog #:6309 2RS C3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 25 mm | Bore Size (mm): | 45 mm |
| Outside Diameter (mm): | 100 mm |
Technical Specifications
| Bore Type: | Straight | Radial Clearance: | C3 |
| Series: | 6300 | Number of Rows: | 1 |
| Rolling Element: | Ball | Misalignment: | No |
| Seal Type: | Rubber Lip | Static Load Rating (kN): | 31.7 kN |
| Dynamic Load Rating (kN): | 52.8 kN | Cage Material: | Steel |
| Material: | 52100 Bearing Steel | Full Complement/Caged: | Caged |
| Static Load Rating (lb): | 7,126 lb | Duplexing: | No |
| Speed (Max) Grease (rpm): | 4,500 rpm | Platform: | Deep Groove Ball Bearing |
| Sealed: | Sealed - Both Sides | Dynamic Load Rating (lb): | 11,870 lb |
General Specifications
| UPC: | 637410077539 | Weight: | 1.87 LB |
| Packaged Length: | 4.10 IN | Packaged Width: | 4.10 IN |
| Packaged Height: | 1.30 IN | Country of Origin: | China |

