Rollway Radial Ball Bearing - Straight Bore - Sealed - 6309 2RS C3 EMQ
Part #:6309 2RS C3 EMQ
Catalog #:6309 2RS C3 EMQ
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 25 mm | Bore Size (mm): | 45 mm |
| Outside Diameter (mm): | 100 mm |
Technical Specifications
| Radial Clearance: | C3 | Series: | 6300 |
| Bore Type: | Straight | Number of Rows: | 1 |
| Static Load Rating (kN): | 31.7 kN | Material: | 52100 Bearing Steel |
| Dynamic Load Rating (kN): | 52.8 kN | Rolling Element: | Ball |
| Seal Type: | Rubber Lip | Misalignment: | No |
| Cage Material: | Steel | Sealed: | Sealed - Both Sides |
| Dynamic Load Rating (lb): | 11,870 lb | Static Load Rating (lb): | 7,126 lb |
| Duplexing: | No | Platform: | Deep Groove Ball Bearing |
| Speed (Max) Grease (rpm): | 4,500 rpm | Full Complement/Caged: | Caged |
General Specifications
| UPC: | 637410097155 | Weight: | 1.86 LB |
| Packaged Length: | 4.20 IN | Packaged Width: | 4.10 IN |
| Packaged Height: | 1.20 IN | Country of Origin: | China |

