Rollway Radial Ball Bearing - Straight Bore - Sealed - 6309 2RS EMQ
Part #:6309 2RS EMQ
Catalog #:6309 2RS EMQ
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | 52100 Bearing Steel | Full Complement/Caged: | Caged |
| Radial Clearance: | Normal | Rolling Element: | Ball |
| Platform: | Deep Groove Ball Bearing | Misalignment: | No |
| Static Load Rating (kN): | 31.7 kN | Series: | 6300 |
| Dynamic Load Rating (kN): | 52.8 kN | Bore Type: | Straight |
| Seal Type: | Rubber Lip | Speed (Max) Grease (rpm): | 4,500 rpm |
| Cage Material: | Steel | Sealed: | Sealed - Both Sides |
| Number of Rows: | 1 |
General Specifications
| UPC: | 637410401839 | Weight: | 1.84 LB |
| Packaged Length: | 3.94 IN | Packaged Width: | 0.98 IN |
| Packaged Height: | 3.94 IN |

