Rollway Radial Ball Bearing - Straight Bore - Sealed - 6310 2RS
Part #:6310 2RS
Catalog #:6310 2RS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 27 mm | Bore Size (mm): | 50 mm |
| Outside Diameter (mm): | 110 mm |
Technical Specifications
| Bore Type: | Straight | Series: | 6300 |
| Radial Clearance: | Normal | Cage Material: | Steel |
| Material: | 52100 Bearing Steel | Seal Type: | Rubber Lip |
| Rolling Element: | Ball | Number of Rows: | 1 |
| Misalignment: | No | Dynamic Load Rating (kN): | 61.8 kN |
| Static Load Rating (kN): | 37.9 kN | Dynamic Load Rating (lb): | 13,893 lb |
| Speed (Max) Grease (rpm): | 4,000 rpm | Sealed: | Sealed - Both Sides |
| Static Load Rating (lb): | 8,520 lb | Full Complement/Caged: | Caged |
| Platform: | Deep Groove Ball Bearing | Duplexing: | No |
General Specifications
| UPC: | 637410077577 | Weight: | 2.49 LB |
| Packaged Length: | 4.60 IN | Packaged Width: | 4.60 IN |
| Packaged Height: | 1.30 IN | Country of Origin: | China |

