Rollway Radial Ball Bearing - Straight Bore - Sealed - 6311 2RS C3
Part #:6311 2RS C3
Catalog #:6311 2RS C3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 29 mm | Bore Size (mm): | 55 mm |
| Outside Diameter (mm): | 120 mm |
Technical Specifications
| Bore Type: | Straight | Series: | 6300 |
| Radial Clearance: | C3 | Static Load Rating (kN): | 44.6 kN |
| Material: | 52100 Bearing Steel | Rolling Element: | Ball |
| Dynamic Load Rating (kN): | 71.5 kN | Cage Material: | Steel |
| Seal Type: | Rubber Lip | Number of Rows: | 1 |
| Misalignment: | No | Speed (Max) Grease (rpm): | 3,600 rpm |
| Full Complement/Caged: | Caged | Platform: | Deep Groove Ball Bearing |
| Static Load Rating (lb): | 10,026 lb | Sealed: | Sealed - Both Sides |
| Dynamic Load Rating (lb): | 16,074 lb | Duplexing: | No |
General Specifications
| UPC: | 637410077645 | Weight: | 3.03 LB |
| Packaged Length: | 5.20 IN | Packaged Width: | 5.20 IN |
| Packaged Height: | 1.20 IN | Country of Origin: | China |

