Rollway Radial Ball Bearing - Straight Bore - Sealed - 6312 2RS C3
Part #:6312 2RS C3
Catalog #:6312 2RS C3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 31 mm | Bore Size (mm): | 60 mm |
| Outside Diameter (mm): | 130 mm |
Technical Specifications
| Radial Clearance: | C3 | Series: | 6300 |
| Bore Type: | Straight | Material: | 52100 Bearing Steel |
| Cage Material: | Steel | Misalignment: | No |
| Dynamic Load Rating (kN): | 81.8 kN | Number of Rows: | 1 |
| Static Load Rating (kN): | 51.9 kN | Seal Type: | Rubber Lip |
| Rolling Element: | Ball | Static Load Rating (lb): | 11,668 lb |
| Duplexing: | No | Full Complement/Caged: | Caged |
| Platform: | Deep Groove Ball Bearing | Dynamic Load Rating (lb): | 18,389 lb |
| Speed (Max) Grease (rpm): | 3,400 rpm | Sealed: | Sealed - Both Sides |
General Specifications
| UPC: | 637410077713 | Weight: | 3.89 LB |
| Packaged Length: | 5.20 IN | Packaged Width: | 5.20 IN |
| Packaged Height: | 1.40 IN | Country of Origin: | China |

