Rollway Radial Ball Bearing - Straight Bore - Sealed - 6313 2RS
Part #:6313 2RS
Catalog #:6313 2RS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 33 mm | Bore Size (mm): | 65 mm |
| Outside Diameter (mm): | 140 mm |
Technical Specifications
| Series: | 6300 | Radial Clearance: | Normal |
| Bore Type: | Straight | Material: | 52100 Bearing Steel |
| Misalignment: | No | Static Load Rating (kN): | 59.7 kN |
| Seal Type: | Rubber Lip | Rolling Element: | Ball |
| Dynamic Load Rating (kN): | 92.7 kN | Number of Rows: | 1 |
| Cage Material: | Steel | Duplexing: | No |
| Full Complement/Caged: | Caged | Dynamic Load Rating (lb): | 20,840 lb |
| Static Load Rating (lb): | 13,421 lb | Sealed: | Sealed - Both Sides |
| Platform: | Deep Groove Ball Bearing | Speed (Max) Grease (rpm): | 3,000 rpm |
General Specifications
| UPC: | 637410077768 | Weight: | 4.69 LB |
| Packaged Length: | 5.51 IN | Packaged Width: | 1.30 IN |
| Packaged Height: | 5.51 IN |

