How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 35 mm | Bore Size (mm): | 70 mm |
| Outside Diameter (mm): | 150 mm |
Technical Specifications
| Radial Clearance: | Normal | Series: | 6300 |
| Bore Type: | Straight | Dynamic Load Rating (kN): | 104 kN |
| Rolling Element: | Ball | Number of Rows: | 1 |
| Material: | 52100 Bearing Steel | Cage Material: | Steel |
| Misalignment: | No | Static Load Rating (kN): | 68.1 kN |
| Seal Type: | Rubber Lip | Platform: | Deep Groove Ball Bearing |
| Duplexing: | No | Dynamic Load Rating (lb): | 23,380 lb |
| Full Complement/Caged: | Caged | Speed (Max) Grease (rpm): | 2,800 rpm |
| Static Load Rating (lb): | 15,309 lb | Sealed: | Sealed - Both Sides |
General Specifications
| UPC: | 637410077836 | Weight: | 5.51 LB |
| Packaged Length: | 5.91 IN | Packaged Width: | 1.38 IN |
| Packaged Height: | 5.91 IN | Country of Origin: | China |

