Rollway Radial Ball Bearing - Straight Bore - Sealed - 6314 2RS C3
Part #:6314 2RS C3
Catalog #:6314 2RS C3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 35 mm | Bore Size (mm): | 70 mm |
| Outside Diameter (mm): | 150 mm |
Technical Specifications
| Bore Type: | Straight | Series: | 6300 |
| Radial Clearance: | C3 | Dynamic Load Rating (kN): | 104 kN |
| Material: | 52100 Bearing Steel | Static Load Rating (kN): | 68.1 kN |
| Misalignment: | No | Seal Type: | Rubber Lip |
| Number of Rows: | 1 | Rolling Element: | Ball |
| Cage Material: | Steel | Platform: | Deep Groove Ball Bearing |
| Sealed: | Sealed - Both Sides | Speed (Max) Grease (rpm): | 2,800 rpm |
| Full Complement/Caged: | Caged | Duplexing: | No |
| Dynamic Load Rating (lb): | 23,380 lb | Static Load Rating (lb): | 15,309 lb |
General Specifications
| UPC: | 637410077843 | Weight: | 5.61 LB |
| Packaged Length: | 6.00 IN | Packaged Width: | 6.00 IN |
| Packaged Height: | 1.60 IN | Country of Origin: | China |

