Rollway Radial Ball Bearing - Straight Bore - Sealed - 6316 2RS C3
Part #:6316 2RS C3
Catalog #:6316 2RS C3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 39 mm | Bore Size (mm): | 80 mm |
| Outside Diameter (mm): | 170 mm |
Technical Specifications
| Bore Type: | Straight | Series: | 6300 |
| Radial Clearance: | C3 | Static Load Rating (kN): | 86.5 kN |
| Misalignment: | No | Material: | 52100 Bearing Steel |
| Seal Type: | Rubber Lip | Number of Rows: | 1 |
| Cage Material: | Steel | Dynamic Load Rating (kN): | 123 kN |
| Rolling Element: | Ball | Duplexing: | No |
| Full Complement/Caged: | Caged | Sealed: | Sealed - Both Sides |
| Platform: | Deep Groove Ball Bearing | Static Load Rating (lb): | 19,446 lb |
| Speed (Max) Grease (rpm): | 3,800 rpm | Dynamic Load Rating (lb): | 27,652 lb |
General Specifications
| UPC: | 637410077966 | Weight: | 8.72 LB |
| Packaged Length: | 7.10 IN | Packaged Width: | 7.50 IN |
| Packaged Height: | 1.60 IN | Country of Origin: | China |

