Rollway Radial Ball Bearing - Straight Bore - Sealed - 6318 2RS C3
Part #:6318 2RS C3
Catalog #:6318 2RS C3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 43 mm | Bore Size (mm): | 90 mm |
| Outside Diameter (mm): | 190 mm |
Technical Specifications
| Radial Clearance: | C3 | Bore Type: | Straight |
| Series: | 6300 | Number of Rows: | 1 |
| Static Load Rating (kN): | 107 kN | Seal Type: | Rubber Lip |
| Rolling Element: | Ball | Misalignment: | No |
| Material: | 52100 Bearing Steel | Cage Material: | Steel |
| Dynamic Load Rating (kN): | 143 kN | Platform: | Deep Groove Ball Bearing |
| Duplexing: | No | Speed (Max) Grease (rpm): | 3,400 rpm |
| Full Complement/Caged: | Caged | Sealed: | Sealed - Both Sides |
| Dynamic Load Rating (lb): | 32,148 lb | Static Load Rating (lb): | 24,055 lb |
General Specifications
| UPC: | 637410078086 | Weight: | 10.80 LB |
| Packaged Length: | 7.48 IN | Packaged Width: | 1.69 IN |
| Packaged Height: | 7.48 IN | Country of Origin: | China |

