Rollway Radial Ball Bearing - Straight Bore - Sealed - 6320 2RS
Part #:6320 2RS
Catalog #:6320 2RS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 47 mm | Bore Size (mm): | 100 mm |
| Outside Diameter (mm): | 215 mm |
Technical Specifications
| Bore Type: | Straight | Series: | 6300 |
| Radial Clearance: | Normal | Seal Type: | Rubber Lip |
| Static Load Rating (kN): | 140 kN | Material: | 52100 Bearing Steel |
| Misalignment: | No | Cage Material: | Steel |
| Rolling Element: | Ball | Dynamic Load Rating (kN): | 173 kN |
| Number of Rows: | 1 | Full Complement/Caged: | Caged |
| Platform: | Deep Groove Ball Bearing | Speed (Max) Grease (rpm): | 3,000 rpm |
| Dynamic Load Rating (lb): | 38,892 lb | Static Load Rating (lb): | 31,473 lb |
| Sealed: | Sealed - Both Sides | Duplexing: | No |
General Specifications
| UPC: | 637410078192 | Weight: | 15.43 LB |
| Packaged Length: | 8.46 IN | Packaged Width: | 1.85 IN |
| Packaged Height: | 8.46 IN | Country of Origin: | China |

