Rollway Radial Ball Bearing - Straight Bore - Sealed - 6320 2RS C3
Part #:6320 2RS C3
Catalog #:6320 2RS C3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 47 mm | Bore Size (mm): | 100 mm |
| Outside Diameter (mm): | 215 mm |
Technical Specifications
| Radial Clearance: | C3 | Bore Type: | Straight |
| Series: | 6300 | Number of Rows: | 1 |
| Seal Type: | Rubber Lip | Misalignment: | No |
| Material: | 52100 Bearing Steel | Dynamic Load Rating (kN): | 173 kN |
| Cage Material: | Steel | Static Load Rating (kN): | 140 kN |
| Rolling Element: | Ball | Static Load Rating (lb): | 31,473 lb |
| Speed (Max) Grease (rpm): | 3,000 rpm | Duplexing: | No |
| Full Complement/Caged: | Caged | Sealed: | Sealed - Both Sides |
| Platform: | Deep Groove Ball Bearing | Dynamic Load Rating (lb): | 38,892 lb |
General Specifications
| UPC: | 637410078208 | Weight: | 15.43 LB |
| Packaged Length: | 8.46 IN | Packaged Width: | 1.85 IN |
| Packaged Height: | 8.46 IN | Country of Origin: | China |

