Link-Belt ER205-3 Unmounted Replacement Bearings Ball Bearings - ER205-3
Part #:10409028
Catalog #:ER205-3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Length Through Bore (in): | 1.371 in | Overall Width (in): | 1.37 in |
| Inner Ring OD (in): | 1.313 in | Outer Race OD (in): | 2.0472 in |
| Bore Size (mm): | 25 mm | Outer Race Width (in): | 0.749 in |
| Outer Race OD (mm): | 52 mm | Outer Race Width (mm): | 19.1 mm |
Technical Specifications
| Locking Type: | Set Screw | Cage Material: | Molded fiber glass reinforced nylon |
| Duty/Status: | Standard | Primary Seal: | BUNA SINGLE LIP CONTACT SEAL |
| Snap Ring Width (in): | 0.05 in | Rolling Element: | Ball Bearing |
| Product: | ER | Inner Race Profile: | Wide Inner Ring |
| Outer Race Profile: | Cylindrical | Misalignment Type: | Static Only |
| Snap Ring Outside Diameter (in): | 2.27 in | Distance from Outer Ring Face to Snap Ring Face (in): | 0.09 in |
| Seal Type: | Single Lip Contact Seal | Maximum Operating Temperature (F): | 225 °F |
| Misalignment: | None | Internal Clearance: | C3 STANDARD |
| Series: | Unmounted Replacement Bearings | Housing Type: | Insert (ER Style) |
| Vibration Frequency Fundamental Train: | 0.0067 cps | Ability to Relubricate: | Yes |
| Expansion: | No | Distance from Inner Ring Long Hub Face to Centerline of Setscrew (in): | 0.23 in |
| Vibration Frequency Roller Spin: | 0.0387 cps | Setscrew Torque (in-lbs): | 87-92 in/lbs |
| Insert Material: | 52100 Bearing Steel | Special Lube Percent: | 50% GREASE FILL |
| Size Code: | 205 | Lubrication Type: | EXXON RONEX MP STD |
| End Cap: | No | Outer Ring Land Profile: | Standard |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Available Seal Type: | N Lip Seal;E1 Viton Seal;FF Free Running;HFF Free Running;MHFF Free Running;NFF Lip Seal w/ Flinger |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Bearing Insert Coating: | Black Oxide |
| Bore Shape: | Straight | Precision Rating: | ABEC 1 |
| Maximum Speed (rpm): | 9600 rpm | Cage Type: | Ball Riding Retainer |
| Dynamic Load Rating (lb): | 3,150 lb | Static Load Rating (lb): | 1,760 lb |
| Maximum Operating Temperature (C): | 107 °C |
General Specifications
| UPC: | 662864003797 | Weight: | 0.57 LB |
| Packaged Length: | 2.50 IN | Packaged Width: | 2.50 IN |
| Packaged Height: | 1.50 IN | HTC: | 84833080 |

